KLEGAINE GPU-M - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

KLEGAINE GPU-M

Industrial ducting/PUR

Applications

Ideal in the wood working industries, foundries and other general applications. Ideal for the conveyance of powders, abrasives particles, dust, sawdust, clips, textile fibers, metal filings. Industrial vacuum cleaners. Suitable for fume extraction in chemical and oil industries. Wire conduit in robots and machine tool.

Advantages

Light and very flexible, flexible at low temperature. Outstanding resistance to abrasion and piercing. Excellent flex properties and resistance when used in motion. Copper-coated steel helix, crush resistant. Very smooth inner tube ensures optimum flow. Good resistance to ozone and UV. Good resistance to most of oils, solvents and industrial chemicals in the vapour phase at moderate concentration.

Design

Technical drawing

Overview

Ester-base polyurethane wall, transparent, smooth inside.

Inner tube

null

Reinforcement

copper-coated steel helix

Cover

null

Temperature range

-30°C to +100°C.

Electrical properties

non conductive. Both ends of the helix can be connected to the couplings/fittings, if conductivity is required.

Special properties

Abrasion ISO 4649: 30mm3. Halogen and plastiziser free.

Couplings/Fittings

Standard: connexion by clamp.

Complementary information

Technical data for working conditions at 20°C temperature.

Technical Specifications

ID (mm) Wall thickness (mm) Working pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

25

0.5

±0.05

1.65

0.40

25

0.2

10

5009226

10

30

0.5

±0.05

1.6

0.35

30

0.24

10

5009227

10

32

0.5

±0.05

1.4

0.30

32

0.26

10

5604095

10

35

0.5

±0.05

1.4

0.30

35

0.28

10

5009228

10

40

0.5

±0.05

1.4

0.30

40

0.34

10

0085531

10

45

0.5

±0.05

1.4

0.30

45

0.39

10

0085532

10

50

0.5

±0.05

1.3

0.28

50

0.4

10

0085533

51

0.5

±0.05

1.3

0.28

51

0.4

10

5009229

10

60

0.5

±0.05

1.1

0.25

60

0.47

10

0085534

10

65

0.5

±0.05

1.1

0.23

65

0.49

10

0085535

10

70

0.5

±0.05

1.0

0.23

70

0.54

10

0085536

10

75

0.5

±0.05

0.8

0.20

75

0.6

10

0085537

10

76

0.5

±0.05

0.8

0.20

76

0.6

10

5009230

10

80

0.5

±0.05

0.7

0.18

80

0.62

10

0085538

10

90

0.5

±0.05

0.7

0.18

90

0.71

10

0085539

10

100

0.6

±0.05

0.6

0.15

100

0.87

10

0085540

102

0.6

±0.05

0.6

0.15

102

0.87

10

5009231

10

110

0.6

±0.05

0.5

0.15

110

0.93

10

0085541

10

120

0.6

±0.05

0.45

0.12

120

1.0

10

0085542

10

125

0.6

±0.05

0.4

0.12

125

1.08

10

5009232

130

0.6

±0.05

0.3

0.11

130

1.1

10

0085543

10

140

0.6

±0.05

0.3

0.10

140

1.19

10

0085544

10

150

0.6

±0.05

0.25

0.10

150

1.29

10

0085545

160

0.6

±0.05

0.25

0.10

160

1.36

10

0085546

10

180

0.85

±0.05

0.2

0.09

180

2.05

10

0085547

10

200

0.85

±0.05

0.18

0.09

200

2.23

10

0085548

10

203

0.85

±0.05

0.18

0.09

203

2.23

10

5009233

10

225

0.85

±0.05

0.15

0.08

225

2.41

10

0085549

10

250

0.85

±0.05

0.15

0.08

250

2.77

10

0085550

10

300

0.85

±0.05

0.12

0.06

300

3.29

10

0085551

10

350

0.85

±0.05

0.1

0.06

350

3.84

10

0085552

10

400

0.85

±0.05

0.08

0.02

400

4.39

5

5009234

5

500

0.85

±0.05

0.04

0.01

500

5.49

5

5009235

5

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Ducting Hoses Brochure

Industrial Ducting Hoses Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)