KLEGAINE GPU-FG- Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

KLEGAINE GPU-FG

Industrial ducting/PUR

Applications

Food grade ducting, very smooth. Ideal for suction and transport of abrasive materials, powders and granules in food industry, drugs in pharmaceutical laboratories. Industrial vacuum cleaners and floor care applications, lawn mowers and rock wool projection. Wood working industries. Wire conduit for robotics, X-ray machine.

Advantages

Food grade polyurethane. Good resistance to abrasion, piercing and impacts. Outstanding flex-resistance, thanks to the bonding of the PVC helix and polyurethane wall. Very resistant to hydrolyze and micro-biological attacks. Light, flexible at low temperature. Smooth inner liner ensures optimum flow. Good resistance to ozone and UV. Good resistance to many oils, solvents, industrial chemicals in the vapour phase at moderate concentration.

Design

Technical drawing

Overview

Ether-base polyurethane wall, transparent, smooth inside.

Inner tube

null

Reinforcement

hard PVC impact resistant helix embedded in the polyurethane wall

Cover

null

Temperature range

-30°C to +80°C.

Electrical properties

Non conductive. Option: copper string PVC-coated to obtain electric equipotentiality.

Special properties

Abrasion ISO 4649: 40mm3. Food grade quality.

Standard/Approval

EU regulation 10/2011/CE.

Couplings/Fittings

Standard: connexion by clamp. Option: can be screwed into the couplings.

Complementary information

Technical data for working conditions at 20°C temperature.

Technical Specifications

ID (mm) Wall thickness (mm) Working pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

20

±0.5

0.5

+0.2/-0.1

1.5

0.60

14

0.15

20

5009201

20

25

±0.5

0.55

+0.2/-0.1

1.5

0.60

17

0.18

20

5009202

30

±0.5

0.55

+0.2/-0.1

1.5

0.60

21

0.2

20

5009203

20

32

±0.55

0.55

+0.2/-0.1

1.5

0.60

22

0.21

20

5009204

35

±1.0

0.55

+0.2/-0.1

1.2

0.60

24

0.23

20

5009205

20

38

±1.0

0.6

+0.2/-0.1

1.2

0.60

27

0.24

20

5009206

20

40

±1.0

0.6

+0.2/-0.1

1.15

0.50

28

0.25

20

5009207

20

45

±1.0

0.6

+0.2/-0.1

1.15

0.50

31

0.28

20

5009208

20

51

±1.0

0.6

+0.2/-0.1

1.15

0.48

35

0.32

20

5009209

60

±1.0

0.6

+0.2/-0.1

1.0

0.30

42

0.39

20

5009210

20

63

±1.0

0.65

+0.2/-0.1

1.0

0.30

44

0.39

20

5009211

70

±1.5

0.7

+0.2/-0.1

1.0

0.26

49

0.5

20

5009212

20

76

±1.5

0.7

+0.2/-0.1

1.0

0.16

52

0.55

20

5009213

80

±1.5

0.7

+0.2/-0.1

1.0

0.16

56

0.6

20

5009214

20

90

±1.5

0.7

+0.2/-0.1

1.0

0.16

63

0.7

20

5009215

20

100

±1.5

0.7

+0.2/-0.1

1.0

0.16

70

0.81

20

5009216

102

±1.5

0.7

+0.2/-0.1

1.0

0.16

70

0.81

20

5009217

20

120

±1.5

0.75

+0.2/-0.1

0.8

0.16

84

0.95

20

5009218

20

125

±1.5

0.8

+0.2/-0.1

0.8

0.16

87

1.15

20

5009219

20

140

±1.5

0.85

+0.2/-0.1

0.6

0.16

98

1.28

20

5009220

20

152

±2.0

0.85

+0.2/-0.1

0.6

0.16

105

1.4

20

5009221

20

160

±2.0

0.9

+0.2/-0.1

0.5

0.16

112

1.6

20

5009222

20

180

±2.0

1.0

+0.2/-0.1

0.5

0.16

126

1.85

10

5009223

10

200

±2.0

1.1

+0.2/-0.1

0.4

0.16

140

2.0

10

5009224

10

250

±2.0

1.1

+0.2/-0.1

0.3

0.15

175

2.5

10

5009225

10

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Ducting Hoses Brochure

Industrial Ducting Hoses Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)