Case: Expansion Joints for Heavy Industries - Trelleborg Fluid Handling Solutions - Trelleborg AB

Expansion Joints LPG

Trelleborg completes its range of expansion joints by adding the Teguflex®P LPG. This expansion joint is suitable for liquid petroleum gas (LPG) according to the EN 589 regulation.
It is recommended for installations of LPG, as well as tanktruck, transport and distribution.

This expansion joint is composed of an elastomer based on specially designed hydrogenated nitrile (HNBR) for use in high temperatures without hardening.

The reinforcement is designed to resist to the effects of LPG, ensuring that the original properties are maintained throughout the entire life cycle.

- Turnable flanges are in silver zinc plated steel and drilling according to EN1092 PN40.
- The range of dimensions is 50 and 80 mm, the most current dimensions used on tank truck.
- The nominal pressure is 25 bar, the bursting pressure is more than 100 bar.
- This expansion joint is certified by Bureau Veritas (BV).