Chute Lining - Trelleborg Flexible Lining Systems For Chute Liners

Flexible Lining Systems

Trelleborg has developed a flexible lining system to allow a free flow of material in high capacity applications and overcome build up problems in mine chutes. The simple to install system uses self energised rubber to keep wet sticky materials travelling through chutes and simplifies the replacement of worn panels during maintenance.

Fitted into fixed steel hangers with the assistance of a mild soap solution and a rubber mallet, the FLS' rubber fingers slot easily into the steel hangers. This makes the system easy to install, and its removal technique makes replacement fast and easy; simply pull on one corner of the FLS panel and the panel fingers will come free from the steel hanger.

FLS is available in a fully moulded rubber configuration or as a rubber composite with the wear and vibration finger faced with ceramic to cope with highly abrasive ores and to extend the service life.

The steel hangers are available in zinc plate, galvanized or stainless steel.

Featured Resources

Contact us

Please fill out the form below to tell us about your specific request or contact us directly 

How can we assist you?

Please fill in the form below and one of our teams will be in touch with you.

*
*
*
*
*
*