Inflatable Seals - Trelleborg

Inflatable Seals

Inflatable seals are designed to seal a gap after being inflated. The gasket is flat shaped, with a rubber flange to facilitate installation. During inflation, the flat gasket expands to a larger thickness and the sides will deform into a circular shape. The gasket is provided with ridges on the upper and lower contact area to improve sealing capacity. The gasket can be inflated by air or water.

The product range of inflatable seals contains of 3 sizes. The gasket dimensions are defined by width and thickness. The working height is defined as the maximum total height of the gasket after inflation. The working pressure may only be applied when the gasket is placed between two structures. 

The gaskets are installed with steel strips that are used to position the rubber flange.

Inflatable seals are normally made from a SBR or NR rubber compound and are reinforced with nylon plies. If the seals need to be chemical resistant, please ask our specialists for advice.

The contact pressure between the gasket and the wall construction is determined by the inflation pressure and is a measure for the sealing capacity of the gasket. The inflation pressure should always be higher than the pressure difference over the gasket. In general a safety factor of 2 to 3 is used between inflation pressure and pressure difference in order to guarantee excellent and risk free product performance.

Product Video

We Build the World

Featured Resources

strepy thieu ship lift, belgium

Ship lift Strepy Thieu, Belgium

Open to navigation in 2002, the ship lift of Strépy-Thieu is a true landmark. Its exceptional dimensions and its unique technical performance raise it as the biggest lift ever existed. The structure is 117m high, 130m long and 75m wide. It overcomes a difference of 73.15m in water level. We supplied our bespoke Omega seals for this unique project.

Contact us

Please fill out the form below to tell us about your specific request or contact us directly 

How can we assist you?

Please fill in the form below and one of our teams will be in touch with you.

*
*
*
*
*
*