Elastomeric Bearings - Trelleborg Bearings for Floating Vessels

Elastomeric Bearings

Safeguarding vessel modules

Elastomeric bearings are steel plate laminated rubber bearings installed between the hull of a vessel and its modules. They are used to accommodate axial, shear and rotational movement so they keep a vessel's modules safe from impact, damage and deformation arising from adverse sea and weather conditions.

Trelleborg's Elastomeric Bearings are most commonly used in Floating Production Storage Offloading (FPSO) vessels. They are a more efficient, cost-effective alternative to steel pot bearings as elastomers are an ideal maintenance-free material where energy absorption and vibration reduction combined with movement tolerance is required. Our Elastomeric Bearings are also being utilized in two of the world's first Floating Liquefied Natural Gas (FLNG) vessels; Shell Prelude and the Petronas FLNG 1.

Our engineering teams employ modelling techniques to predict the stress versus strain characteristics and also the fatigue life of our bearings, as well as examining wave action and the resulting multi-directional loads between a vessel's hull and its topside modules. This guarantees our bearings can continue to perform in many environments.

These bearings are specially designed to resist alternating movement in all three dimensions and large rotational movements in line with an FPSO's longitudinal axis.

Additionally, Trelleborg offers the option to insulate our bearings against fire with a protective Passive Fire Protection seal. These seals are available in a range of fire ratings from A-O through H-120 including JETFIRE up to 2 hours and blast over pressure up to 1.2 bar.  

Contact us

Please fill out the form below to tell us about your specific request or contact us directly 

How can we assist you?

Please fill in the form below and one of our teams will be in touch with you.

*
*
*
*
*
*

Related Products

Trelleborg's engineered products operation provides a range of polymer solutions for FPSO/FLNG/FSU vessels