Energy
• Total energy consumption: 1,198 (1,288) GWh = 4313 (4637) TJ
• Direct energy consumption: 505 GWh = 1818 (1951) TJ
• Total energy consumption/sales: 0.0440 (0.0476) GWh/SEK M
693 Gwh (= 2495 TJ) of the total purchased energy consumption came from electricity, steam or district heating.
Energy savings is a focus area for Trelleborg. All production plants shall have an energy-savings plan.
In 2009, Trelleborg’s Energy Excellence Program for systematic energy-efficiency enhancements was implemented at all production units. Energy Excellence is based on self-assessment and the identification/implementation of improvement projects through specially trained coordinators at each production unit. These coordinators in turn form an improvement team to implement savings measures pertaining to such areas as buildings, compressed air systems, heating/ventilation, lighting and cooling systems. The program has generated distinct savings in the form of lower energy consumption and energy costs and reduced the Group’s total carbon emissions. The Group’s total energy costs for 2010 amounted to SEK 658 (707) m.
The Energy Excellence savings program caused a reduction in energy consumption in absolute terms compared with 2009. This value includes consumption of electricity, purchased steam and district heating.