Standard Rack & Pinion Boot -

Built to your standards

Trelleborg’s standard Rack and Pinion Boots create a perfect seal for rack and pinion steering mechanisms. Design to your exact requirements, our boots protect the steering gear from dirt debris or water, and support extreme behaviours such as extension, compression or bending stresses. 

Exceptional fit

Manufactured as a single piece of thermoplastic, boots can be specially adapted to the application and size of the steering gear they protect, fulfilling all design criteria. Sealing surfaces designs are studied and tested in order to make sure that the chosen design is the best for your application. Using a one-piece boot limits interfaces and increases sealing reliability. It also reduces costs and makes assembly easier and quicker.


Standard Boots offer the advantages of:
  • One-piece design for a perfect sealing, tighter, more compact fit and cost reduction
  • An innovative design process using Finite Element Method ensures quick design of boots that are in perfect fit for Rack and Pinion steering mechanism
  • Innovative thermoplastic design to reduce weight for better resistance, better and cheaper recycling and cost efficient production.
  • Choice of standard or anti-snaking design


Standard boot design
Our standard boot design can fit with all EPS and HPS if air circulation is inside the rack. Our standard boots are mainly used when compact design is required, offering both low weight and robust solution in any demanding environment.


Anti-snaking boot design
Snaking is the phenomena of bending in a boot when the Rack & Pinion system is subjected to high pressure. This deformation can create holes in a boot, either though abrasion or puncturing, which in worst case could bring the Rack & Pinion system to suffer a breakdown and lead the car to lose steering.

Trelleborg’s anti-snaking boots prevent this breakdown. Our anti-snaking design of boots used is patented to withstand very high pressures, especially those experienced on sealed systems such as electric steering. Our anti-snaking boots offer complete protection for the steering gear, even at temperatures of 150 degrees. 

For other solutions against snaking, please refer to our Breathing Boot product family.


Dedication to innovation
The Trelleborg Boots Technical Centre creates boots to your exact specification. Using innovative construction techniques such as Finite Element Method combined with different technologies for producing thermoplastic boots, we can create the shape of boots you need at the specifications you want from a local centre near you.

Overview

Perfect sealing

On housing and on shaft

Perfect Fit

Compact design, light solution

Better durability

Anti snaking design

Easy to assemble

improved design of small and large diameter

Related information

Did you find this information interesting? Then we would suggest the topics below