Products & Solutions - R & P Boots -

Rack & Pinion boots

Trelleborg’s cost effective rack and pinion boots are built to withstand the extremes of temperature, pressure and contaminants.
Using a ground-breaking design and thermoplastic elastomer (TPE) material, the boot is easily and quickly assembled using a single component instead of two, saving on materials and reducing time to market.

Custom fit for car and environment
Trelleborg rack and pinion boots are designed to undergo significant stress from high steering angles, rotation and exposure to the elements. Our complete range of standard, anti-snaking, breathing and breathing boots with filter fit any type of rack and pinion steering assembly and operate to the best conditions in any environment.

3Items
Trelleborg
Standard boot
  • One-piece design for a tighter, more compact fit and cost reduction.
  • Thermoplastic construction for less weight and better recycling
  • Choice of standard and anti-snaking boots
Read more

Trelleborg
Rack and Pinion with aspirator
  • Allows air to come in, but keep water and debris out, solving the issue of snaking
  • An innovative design process ensures quick design of boots that are the perfect fit
  • Our design reduces weight for a more compact fit, better recycling and cheaper, more cost-efficient production
Read more

Trelleborg breathing rack & pinion boot
Breathing Boot
  • Allows air to come in, keeps water and debris out
  • Innovative design gives reduced weight for a compact fit
  • Unique robotic production
Read more