Circular Outboard TPE Boot -

Circular outboard TPE boots

Trelleborg’s outboard circular TPE boot offers a reliable, cost-effective, and environmentally friendly way to protect vehicles and enhance performance by sealing lubricants in and keeping dirt and other contaminants out. 

Effective dirt protection

Withstanding high angles

Circular TPE boots are designed to substantially reduce the volume of grease, while offering excellent resistance to abrasive resistance. Fitted on the wheel side of the driveshaft, they are highly flexible, with-standing dynamic movements and acute angles of up to 50 degrees, as well as the rotation created by tight turns and high speeds on the road. The boots are built to withstand temperatures from -40°C to +140°C, and give excellent abrasive and impact protection from mud, stones, grease and more. 

Built to your exact specifications

Circular outboard TPE boots  are made from a unique thermoplastic elastomer that is lightweight, compact, and recyclable. Using FEA calculations and other smart deign methods, we can develop ultra-compact bellows that fit into a small, reducing weight, price, and the amount of grease.

Our outboard circular TPE boots ensure a quiet ride thanks to a convolute shape that resists contact pressure at acute angles that can create a squeaking noise. We always suggest to use a special waxed material to further minimize any noise. 

Overview

Temperature range

between -40° and 140°C

Highly Flexible

0 to 50° angle

Compact Solution

Lighter part, less grease inside

Silent solution

No squeak noise between convolutes

Facts: outboard boots

Outboard boots - Ultimate joint protection

Trelleborg outboard boots provide protection against contaminants while keeping grease inside, reducing friction and improving fuel consumption. Because CV joints need to transmit torque from the gearbox to the wheel, outboard boots are built to undergo significant stress due to high-steering angles, rotation, and exposure to the elements. 

Trelleborg circular outboard bootsA perfect seal

The exceptional fit and tear-resistance of Trelleborg outboard boots creates a perfect seal that keeps mud, gravel, and other road contaminants from entering the area and causing wear and damage. 
Trelleborg outboard boots are highly flexible, so that they can withstand the dynamic movements, acute angles of up to 50 degrees, and rotation created by tight turns and high speeds on the road.
Trelleborg outboard boots ensure a quiet ride thanks to a convolute shape that resists contact pressure at acute angles that can create a squeaking noise. A special waxed material further minimizes any noise. 

Related information

If you found this interesting we would like to recommend the following