TC460

TC460

Trelleborg TC460 is an ultra high temperature, low density syntactic epoxy tooling board designed to produce a high-strength, dimensionally stable tooling board for building precise models and patterns, tooling jigs, checking fixtures and prepreg lay-up molds

Excellent dimensional stability and temperature resistance

Lightweight

Low coefficient of thermal expansion

Smooth, non-porous surface finish

Key Applications

TC460 offers many benefits and used for the following:

Master models

Lay-up tools for low and medium temperature curing epoxy prepregs

Light weight coring materials

TC460 Typical Properties

TC460

Color

Purple

Density 740 kg/m³
 
Heat distortion temperature
232 °C
BS 2782
Coefficient of thermal expansion
31 x 10⁶ / °C BS EN ISO 11359-2
Compressive strength
51 MPa
BS EN ISO 604
Shore hardness
78 D  
product sheet
Applied Technologies Tooling board

Local presence, global reach

Boston, US

Address: 24 Teed Drive
Randolph, MA 02368
USA     
Phone: +1 774 719 1400

Show on map AppliedTechnologies@Trelleborg.com

Rochdale, UK

Address: Eagle Way, Off Queensway, Rochdale, Lancashire, OL11 1TQ, UK
Phone: +44(0) 1706 716610

Show on map AppliedTechnologies@Trelleborg.com