EP700

EP700

Trelleborg EP700 is a medium temperature, low density syntactic epoxy tooling board designed for the manufacture of accurate and stable master models.

Excellent dimensional stability

Maintains shape at elevated temperatures

Low coefficient of thermal expansion

Predictable performance

Inert surface

Chemically compatible with tooling prepregs

Suitable for use up to 130 °C

Can be directly used for the production of parts

Quick mold preparation

Exceptionally easy to machine or hand carve

Key Applications

EP700 offers many benefits and it can be used for the following:

Master models

Lay-up tools for low and medium temperature curing epoxy prepregs

Light weight coring materials

EP700 Typical Properties

EP700

Color

Pink

Density 670 kg/m³  
Shore hardness 65 D  
Uniaxial compressive strength
45 MPa BS EN ISO 604 
Glass transition temperature
129 °C
BS EN ISO 11359-2
Coefficient of thermal expansion
34x10⁶ / °C
BS EN ISO 11359-2
product sheet
Applied Technologies Tooling board

Local presence, global reach

How can we assist you?

*
*
*
*
*
*
Aerospace
Construction &Mining Equipment
Material Handling
Rail & Mass Transit
Agriculture & Forestry
Defense
Medical Devices & Life Sciences
Offshore Buoyancy & Seismic
Screen Printing
Buildings & Contruction
Marine Construction & Equipment
Processing Equipment
ROV-AUV-HOV
Other
*

Boston, US

Address: 24 Teed Drive
Randolph, MA 02368
USA     
Phone: +1 774 719 1400

Show on map AppliedTechnologies@Trelleborg.com

Rochdale, UK

Address: Eagle Way, Off Queensway, Rochdale, Lancashire, OL11 1TQ, UK
Phone: +44(0) 1706 716610

Show on map AppliedTechnologies@Trelleborg.com