Syntac® TMax

Syntac® TMax

Syntac® TMax is a high performance syntactic foam. A rigid, high strength composite of epoxy resin and hollow glass microspheres. Syntac® TMax maintains its strength right up to the maximum running temperature and exhibits reduced plug build up while operating at these high temperatures. In addition, Syntac® TMax also exhibits excellent abrasion resistant properties coupled with a maximum running temperature of 450 °F / 232 °C. Syntac® TMax was developed to meet and exceed the distinctive expectations of our thermoforming customers.

Superior slip and release properties

High temperature 450 °F / 232 °C

Improved clarity

Elimination of swirl and chill marks

Lower sheet temperatures with reduced sticking

Available in a wide range of block, rods and sheets

Uniform material distribution

Key Applications

Syntac® TMax materials can be polished to achieve an extremely smooth surface finish.

Syntac® TMax Typical Properties

Syntac® TMax Imperial Metric

Color

Terra Cotta

Terra Cotta

Density  53 lb/ft3 849 kg/m2
Service Temperature  450°F 323°C 
Thermal Conductivity  0.06 BTU/hr-ft°F 0.11 W/m°K 
Specific Heat  0.50 BTU/lb°F 2090 J/kg°K
Coefficient of Thermal Expansion  16x10-8 in/in/°F
31x10-8 cm/cm/°C
Compressive Strenght  10,700 psi 74 MPa
Compressive Modulus  361,500 psi 2492 MPa
Shore D Hardness  75°D at 37°F
55°D at 450°F
75°D at 23°F
55°D at 232°F
product sheet
Syntac® TMax is a Teflon® impregnated, high performance syntactic foam.

Syntac® TMax

Brochure
Trelleborg Applied Technologies Syntac 350

Syntac® Brochure

Related Products

Trelleborg Applied Technologies products related to Syntac® TMax

Local presence, global reach

How can we assist you?

*
*
*
*
*
*
*
Aerospace
Agriculture & Forestry
Automotive
Buildings & Construction
Construction & Mining Equipment
Defense
Marine Construction & Equipment
Manufacturing & Machine Tools
Material Handling
Medical Devices & Life Sciences
Offshore Buoyancy & Seismic
Processing Equipment
Rail & Mass Transit
Renewables
ROV-AUV-HOV
Screen Printing
Other
*

Boston, US

Address: 24 Teed Drive
Randolph, MA 02368
USA     
Phone: +1 774 719 1400

Show on map AppliedTechnologies@Trelleborg.com

Krokstadelva, Norway

Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00

Show on map AppliedTechnologies@Trelleborg.com

Retford, UK

Address:  Trinity Park, Randall Way, Retford, DN22 7AX, UKPhone: +44 (0) 1777 712500

Show on map AppliedTechnologies@Trelleborg.com

Rochdale, UK

Address: Eagle Way, Off Queensway, Rochdale, Lancashire, OL11 1TQ, UK
Phone: +44(0) 1706 716610

Show on map AppliedTechnologies@Trelleborg.com

Macaè, Brazil

Address: Rua dos Flutuadores 120, Cabiunas Macaè, RJ, CEP 27970-020 Brasil 
Phone:+55 22 2106 4040

Show on map AppliedTechnologies@Trelleborg.com