Syntac 350 and 351

Syntac®350 and 351

Syntac® 350 is the industry standard white syntactic foam made from high grade epoxy resin and hollow glass microspheres designed specifically for fabricating thermoforming plugs and other associated tooling. Syntac® 351 is a castable syntactic composite material that is supplied pre-blended with no weighing or mixing required. After curing it is a rigid, high strength material that exhibits the same properties as Syntac® 350. 

Cost effective

Industry Standard

Available in block, rods and sheets

FDA compliant CFR 177.1630 for packaging

Key Applications

Syntac® 350 materials can be polished to achieve an extremely smooth surface finish

Food packaging < 250°F (121°C) 

Dry food packaging

Alcoholic beverage packaging

Syntac®350 and Syntac®351 typical properties

Syntac®350 - Syntac®351
Imperial Metric

Color

White

White

Density
42 lb/ft³
672 kg/m³
Service temperature 350 °F 177 °C
Thermal conductivity
0.07 BTU/hr-ft-°F
0.12 W/m°K
Specific heat 0.50 BTU/lb°F
2090 J/kg°K
Coefficient of thermal expansion
17x10⁶ in/in/°F
31x10⁶ cm/cm/°C
Compressive strength 6,500 psi 45 MPa 
Compressive modulus 339,000 psi 2337 MPa
 Shore D hardness 55 °D @ 350 °F
55 °D @ 117 °C
Product Sheet
Thermoforming - Syntac 350

Syntac®350 and 351


Related Products

Trelleborg Applied Technologies products related to Syntac®350 and 351 include

Local presence, global reach

How can we assist you?

*
*
*
*
*
*
*
Aerospace
Agriculture & Forestry
Automotive
Buildings & Construction
Construction & Mining Equipment
Defense
Marine Construction & Equipment
Manufacturing & Machine Tools
Material Handling
Medical Devices & Life Sciences
Offshore Buoyancy & Seismic
Processing Equipment
Rail & Mass Transit
Renewables
ROV-AUV-HOV
Screen Printing
Other
*

Boston, US

Address: 24 Teed Drive
Randolph, MA 02368
USA     
Phone: +1 774 719 1400

Show on map AppliedTechnologies@Trelleborg.com

Krokstadelva, Norway

Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00

Show on map AppliedTechnologies@Trelleborg.com

Retford, UK

Address:  Trinity Park, Randall Way, Retford, DN22 7AX, UKPhone: +44 (0) 1777 712500

Show on map AppliedTechnologies@Trelleborg.com

Rochdale, UK

Address: Eagle Way, Off Queensway, Rochdale, Lancashire, OL11 1TQ, UK
Phone: +44(0) 1706 716610

Show on map AppliedTechnologies@Trelleborg.com