Intek® PFI Polymide Foam Insulation - Trelleborg Applied Technologies

Intek®Polyimide Foam Insulation

Intek®PFI has unrivalled advantages over traditional insulation materials, making them ideal for solving tough problems aboard marine vessels, rail and industrial applications.  Certified for use aboard surface and submarine vessels, Polyimide Foam is used as the primary insulation aboard virtually all US Navy surface warships and submarines, and is also used or specified for more than 15 navies worldwide.

Intek®PFI offers major benefits in design, outfitting and retrofit applications worldwide:  
  • Superior fire resistance - emits virtually no smoke or incapacitating toxic bi-products when exposed to an open flame 
  • Extremely lightweight – translating into fuel savings and efficiency 
  • Wide operating temperature range - remains functional when exposed to extreme temperatures 
  • The foams maintain their flexibility even at cryogenic temperatures
  • Acoustic and thermal insulation - excellent acoustic absorption and thermal insulation properties 
  • Environmentally friendly –requires no special handling 
  • Easy installation - more cost effective to handle and install than fibrous insulation 
  • Proven durability - significantly greater resistance to damage compared to traditional insulation products.  
  • Typical applications include: Noise transmission loss blanket, thermal and acoustic insulation, duct insulation, acoustic ceiling panel, pipe insulation and densified flexible foams
4Items

Showing 0 of 4 products

Load More

Local presence, global reach

How can we assist you?

*
*
*
*
*
*
*
Aerospace
Agriculture & Forestry
Automotive
Buildings & Construction
Construction & Mining Equipment
Defense
Marine Construction & Equipment
Manufacturing & Machine Tools
Material Handling
Medical Devices & Life Sciences
Offshore Buoyancy & Seismic
Processing Equipment
Rail & Mass Transit
Renewables
ROV-AUV-HOV
Screen Printing
Other
*

Retford, UK

Address:  Trinity Park, Randall Way, Retford, DN22 7AX, UKPhone: +44 (0) 1777 712500

Show on map AppliedTechnologies@Trelleborg.com