High quality
Custom fitted
Noise dampener
Expansion bellows are flexible reinforced connections used in piping systems to provide compensating functions, anti-vibration and sound insulation. They are also used to ensure that thermal and mechanical changes in the system do not compromise the integrity of the construction.
handmade to fit any specified construction
Well renowned for quality and design through the Norflex catalogue
Rubber as a material that can handle a wide range of extreme temperature variations
The product is optimal for constructions that undergo vibration, sound and temperature challenges
Address: 24 Teed Drive
Randolph, MA 02368
USA
Phone: +1 774 719 1400
Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00
Address: Trinity Park, Randall Way, Retford, DN22 7AX, UKPhone: +44 (0) 1777 712500
Address: Eagle Way, Off Queensway, Rochdale, Lancashire, OL11 1TQ, UK
Phone: +44(0) 1706 716610