Umbilical Buoyancy - Trelleborg Applied Technologies

Umbilical Buoyancy

Our range of UF-series umbilical buoyancy is constructed using a polyethylene outer shell filled with a high performance syntactic foam core. Umbilical buoyancy is used in conjunction with ROVs to keep the required length of umbilical buoyant underwater. They can also be used in a number of general cable  or hose buoyancy applications where the diameter of the cable or hose does not exceed 90mm.

Quick installation

Incorporates two quick release, double locking latch mechanisms to reduce installation and removal time.

Changeable grommet

A unique interchangeable internal grommet allows use of standard floats on all umbilicals 25-90mm in diameter simply by changing the grommet.

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

ROV cable

Umbilical

Hose

Gallery

View Umbilical Buoyancy

Similar Products

Other Trelleborg Offshore products in ROV/AUV/HOV Buoyancy Systems

Related Products

Other Trelleborg Offshore products in the Subsea segment

Speak to one of our offices...

Boston, US

Address: 24 Teed Drive, Randolph, MA 02368
Phone: +1 774 719 1400

Show on map Offshore@Trelleborg.com

Rochdale, UK

Address: Eagle Way, Off Queensway, Rochdale, Lancashire, OL11 1TQ, UK
Phone: +44(0) 1706 716610

Show on map Offshore@Trelleborg.com

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com