Eccofloat - Trelleborg Applied Technologies

Eccofloat®

Trelleborg manufactures a range of high performance, low density syntactic foam for deep sea buoyancy applications called Eccofloat®. These composite foams provide ultra-low densities by selecting only the highest specification hollow glass microspheres, called Eccospheres®, and combining them within a rigid, high strength resin system. The syntactic foam is typically cast into standard blocks.

Oceanographers also depend on syntactic foams to suspend instrumentation in deep ocean studies. For these applications, the syntactic foam is used in either block form or custom molded shapes for installation in manned and unmanned submersibles such as the legendary Alvin and Jason vehicles that were used to discover and explore the Titanic.

Used to prepare large buoyancy modules

Various grades

Block form or custom molded shapes available

Key Applications

Trelleborg produces various grades of syntactic foams to meet a broad range of requirements.

Hydroplanes

Remotely operated vehicles (ROV)

Rudders

Trim adjustment modules for submarines

Acoustic windows

Unmanned and manned vehicles

EL Grade

EL Grade epoxy syntactic foams have been the materials of choice for manufacturing manned and unmanned submersibles for years with their range of densities and ability to withstand exposure to diesel fuels and hydraulic fluids.

TG Grade

TG Grade syntactic foams are lightweight and economical for building manned and remote operating vehicles. The foams have also been used to manufacture mine neutralization systems because of their zero magnetic and sea water comparable acoustic signatures and to fabricate eyebrows for submarines because of their buoyancy, acoustic profile and ability to significantly improve sonar functions.

DS Grade

DS Grade syntactic foams combine lightweight glass Microballoons with multi-functional epoxy resin to produce ultra-high strength-to-weight materials for high-performance, deep sea applications including unmanned and manned submersibles.

SG Grade

SG Grade syntactic foams offer a more economical solution which is also castable. It is available at all depths and is suitable for all subsea equipment.

Eccofloat® Syntactic Foam Typical Properties

Eccofloat®  Service Depth (FSW) Service Depth (MSW)
Density (lbs/ft³) Density (kg/m³)
Service pressure (psi)
TG24/2000 6,560 2,000 24 385 3,000
TG26/3000 9,843 3,000 26 416 4,444
TG28/4000 11,811 4,000 28 448 5,846
TG30/5000 16,430  5,000 30  481 7,307
TG32/6000 19,716  6,000 32 513 8,768
TG34/7000 22,900 7,000 34 544 10,164
TG39/11500 38,000 11,500 39 639 16,872
EL30/2000 6,750 2,000 30 480 3,000
EL34/6000 20,000 6,000 34 544 9,000
EL36/7300 24,000 7,300 36 576 11,000
DS35/8130 26,700 8,130 35 560 11,888
DS39/11500 38,000 11,500 39 624 16,872
SG30/2000 6,560 2,000 30 481 2,930
SG32/2000 9,843 3,000 32 513 4,388
SG34/4000 13,124 4,000 34 544 5,846
SG36/5000 16,430 5,000 36 576 7,304
SG38/6000 19,716 6,000 38 608 8,762
SG40/7000 22,900 7,000 40 641 10,164 
SG45/11000 36,000  11,000 45 721 16,872 



product sheet
Eccofloat

Eccofloat®


How can we assist you?

*
*
*
*
*
*
*
Aerospace
Agriculture & Forestry
Automotive
Buildings & Construction
Construction & Mining Equipment
Defense
Marine Construction & Equipment
Manufacturing & Machine Tools
Material Handling
Medical Devices & Life Sciences
Offshore Buoyancy & Seismic
Processing Equipment
Rail & Mass Transit
Renewables
ROV-AUV-HOV
Screen Printing
Other
*

Boston, US

Address: 24 Teed Drive
Randolph, MA 02368
USA     
Phone: +1 774 719 1400

Show on map AppliedTechnologies@Trelleborg.com

Rochdale, UK

Address: Eagle Way, Off Queensway, Rochdale, Lancashire, OL11 1TQ, UK
Phone: +44(0) 1706 716610

Show on map AppliedTechnologies@Trelleborg.com