Duplicate of Eccospheres

Eccospheres®

Eccospheres®are thin-walled, hollow glass microspheres (HGMS) developed to meet the demanding strength, weight and electrical specifications of our customers. Magnification reveals the near perfect spherical shape of HGMS, which to the naked eye, resemble a fine, white, free-flowing powder.

High temperature resistance

Good density to strength ratios

Low thermal conductivity

Customized saline treatments available

Key Applications

Eccospheres®can be incorporated into a wide range of polymer and resin systems and can replace or combine with other materials to create composites.

Chemically sensitive systems

High viscosity systems

On top of the hydrocarbon liquid

Extreme processing conditions

Low dielectric or loss tangent

High temperature systems

product sheet
Applied Technologies - Eccospheres

Eccospheres®


Local presence, global reach

Boston, US

Address: 24 Teed Drive
Randolph, MA 02368
USA     
Phone: +1 774 719 1400

Show on map AppliedTechnologies@Trelleborg.com

Rochdale, UK

Address: Eagle Way, Off Queensway, Rochdale, Lancashire, OL11 1TQ, UK
Phone: +44(0) 1706 716610

Show on map AppliedTechnologies@Trelleborg.com