Isoloss LS – Energy Control Foam

Isoloss LS – Energy Control Foam

Isoloss LS has an extremely low compression set, it also features an excellent resistance to collapse and exhibits good shock cushioning and vibration isolation performance.  It has low outgassing and good dimensional stability, with tight thickness tolerances.  Easily and cleanly die-cut, Isoloss LS can be fabricated with various facings and combinations of pressure sensitive adhesives (PSA's) which simplify installation and reduce product assembly costs.  Material advantages:  Meets UL50, 157, 5080 and 514B standards as gaskets and seals / Low compression set / High energy absorption / Effective vibration isolation / Low outgassing / High internal strength / Good chemical and flame resistance / Broad temperature use /Available in a range of thicknesses and densities.

Solution for difficult mechanical energy control

Isoloss LS materials are fine-celled, low compression set, high density polyurethane foams which offer unique combinations of design features. 

Ideal for lightweight vibration isolation applications  

Performance advantages include low stiffness, high strength and controlled compression characteristics.

Good durability, resilience and high energy absorption

Ideal for cushioning and shock applications.

Flexible 

Available in different grades and dimensions depending on your application requirements.  Easy to install. 

Gaskets

Seals

Gallery

PRODUCT SHEET
Isoloss LS – Energy Control Foam

Isoloss LS 

Local presence, global reach

Boston, US

Address: 24 Teed Drive
Randolph, MA 02368
USA     
Phone: +1 774 719 1400

Show on map AppliedTechnologies@Trelleborg.com

Krokstadelva, Norway

Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00

Show on map AppliedTechnologies@Trelleborg.com

Retford, UK

Address:  Trinity Park, Randall Way, Retford, DN22 7AX, UKPhone: +44 (0) 1777 712500

Show on map AppliedTechnologies@Trelleborg.com

Rochdale, UK

Address: Eagle Way, Off Queensway, Rochdale, Lancashire, OL11 1TQ, UK
Phone: +44(0) 1706 716610

Show on map AppliedTechnologies@Trelleborg.com

Macaè, Brazil

Address: Rua dos Flutuadores 120, Cabiunas Macaè, RJ, CEP 27970-020 Brasil 
Phone:+55 22 2106 4040

Show on map AppliedTechnologies@Trelleborg.com