Elastoshield

Elastoshield

Trelleborg’s Elastoshield protects and extends the service life of electric cables and hoses in case of a fire.  It has a robust and rugged design which gives additional protection against mechanical damage and is designed for ultimate performance in critical areas offshore.

High resistance

High abrasion, blast, impact, jet fire, ozone, UV and water resistant

Tailored specifications

Properties can be adjusted to withstand various chemical and mechanical conditions

Protection

Excellent HISC, corrosion, fire  mechanical and wear protection

Maintenance free

Once installed, no maintenance is required

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

FPSO

Rigs

Platforms

FLNG

How can we assist you?

*
*
*
*
*
*
*
Aerospace
Agriculture & Forestry
Automotive
Buildings & Construction
Construction & Mining Equipment
Defense
Marine Construction & Equipment
Manufacturing & Machine Tools
Material Handling
Medical Devices & Life Sciences
Offshore Buoyancy & Seismic
Processing Equipment
Rail & Mass Transit
Renewables
ROV-AUV-HOV
Screen Printing
Other
*

Krokstadelva, Norway

Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00

Show on map AppliedTechnologies@Trelleborg.com