Eccospheres

Eccospheres®

Eccospheres®are thin-walled, hollow glass microspheres (HGMS) developed to meet the demanding strength, weight and electrical specifications of our customers. Magnification reveals the near perfect spherical shape of HGMS, which to the naked eye, resemble a fine, white, free-flowing powder.

High temperature resistance

Good density to strength ratios

Low thermal conductivity

Customized saline treatments available

Key Applications

Eccospheres®can be incorporated into a wide range of polymer and resin systems and can replace or combine with other materials to create composites.

Chemically sensitive systems

High viscosity systems

On top of the hydrocarbon liquid

Extreme processing conditions

Low dielectric or loss tangent

High temperature systems

IGD Series

The IGD series exhibits a clean surface chemistry and offers customers a lower cost, industrial grade option.

FTD Series

The FTD series exhibits a clean ion-exchanges surface that ensures compatibility with almost any resin system.

SI Series

The SI series exhibits a clean surface chemistry with a reduced alkali content ensuring compatibility with most resin and surface coating systems.

SID Series

The SID series exhibits a clean surface chemistry with improved strength. High strength ensures survival of the sphere when subjected to aggressive processing. This series has the highest strength to weight ratio.

Eccospheres®Typical Properties

Eccospheres® Series Mean particle size (microns) Collapse pressure (psi*) Average density range +/- 0.02 (g/cc) Theoretical thermal conductivity (K/mK) Drum size (lbs/kg) Repack size (kg)

IG-101

55

1,500

0.35

n/a

50 lbs (22.7 kg)

IG-201 65 1,500 0.35 n/a 50 lbs (22.7 kg)
 
IGD-101 55 1,500 0.305 n/a  50 lbs (22.7 kg)
3.10
FTD-200 65 750 0.20 0.08 40 lbs (18.2 kg)
1.00
FTD-250 55 1,200 0.25 0.09 50 lbs (22.7 kg) 1.00
SI-100 65 250 0.10 0.05 25 lbs (11.4 kg)
 
SI-160 62 400 0.20 0.08 40 lbs (18.2 kg)

SI-200 60 800 0.20 0.08 40 lbs (18.2 kg)
1.00
SI-250 60 1,800 0.25 0.09 50 lbs (22.7 kg)
1.00 
SID-106Z 60 600 0.16  0.07 40 lbs (18.2 kg)
 
SID-200Z 53 1,000  0.20 0.08 40 lbs (18.2 kg)
 
SID-230Z 52 2,100 0.23 0.09 50 lbs (22.7 kg)
 
SID-270Z 50 5,000 0.27 0.10 50 lbs (22.7 kg)
 
SID-311Z 45 6,000 0.31 0.11 50 lbs (22.7 kg)
 
SID-350Z 45 6,500 0.35  0.12 50 lbs (22.7 kg)
 
product sheet
Eccospheres

Eccospheres®


Local presence, global reach

How can we assist you?

*
*
*
*
*
*
*
Aerospace
Agriculture & Forestry
Automotive
Buildings & Construction
Construction & Mining Equipment
Defense
Marine Construction & Equipment
Manufacturing & Machine Tools
Material Handling
Medical Devices & Life Sciences
Offshore Buoyancy & Seismic
Processing Equipment
Rail & Mass Transit
Renewables
ROV-AUV-HOV
Screen Printing
Other
*

Boston, US

Address: 24 Teed Drive
Randolph, MA 02368
USA     
Phone: +1 774 719 1400
Show on map AppliedTechnologies@Trelleborg.com