Tufcote – Absorbing Foams - Trelleborg Applied Technologies

Tufcote – Absorbing Foams

Tufcote foams are manufactured using a proprietary thin sheet casting process that chemically bonds the foams to a variety of film facings or to barrier or damping materials to form integrated composite products.  Tufcote acoustic absorbing foams are available in a variety of types:  M-Series foams are formulated specifically for the transportation industry, E-Series foams are for general OEM use, H-Series foams feature additional flame retardants, QUASH self-supporting sound management foams withstand exposure to fluids, grease and oil, Foams can be combined with Tufcote barriers, a variety of functional facings and PSA backing.

Acoustic absorbing foams 

Widely used to reduce noise levels within an enclosed space.  

Available in a variety of protective facings 

The versatile foams are available in 3 formulations and can be supplied with a variety of protective facings. 

Supplied in rolls, sheets or as custom die-cut parts

Available with or without pressure sensitive adhesive (PSA) backing and thicknesses range from 0.25 inches to 2 inches.

Flexible

Easy to install.

Key Applications

Tufcote foams are used in diverse applications, including:

Vehicle cabs 

Equipment cabinetry

Resources

Find below some useful documents for download. If you still require further details, don't hesitate to contact us.

PRODUCT SHEET
Tufcote – Absorbing Foams

Tufcote - Absorbing Foam

Related Products

Other Trelleborg Applied Technologies products related to Tufcote – Absorbing Foams.

Local presence, global reach

How can we assist you?

*
*
*
*
*
*
*
Aerospace
Agriculture & Forestry
Automotive
Buildings & Construction
Construction & Mining Equipment
Defense
Marine Construction & Equipment
Manufacturing & Machine Tools
Material Handling
Medical Devices & Life Sciences
Offshore Buoyancy & Seismic
Processing Equipment
Rail & Mass Transit
Renewables
ROV-AUV-HOV
Screen Printing
Other
*

Retford, UK

Address:  Trinity Park, Randall Way, Retford, DN22 7AX, UKPhone: +44 (0) 1777 712500

Show on map AppliedTechnologies@Trelleborg.com