Engineered Rubber

Engineered Rubber

The successful manufacture of engineered rubber products is complicated and involves different engineering and scientific disciplines.

Rubber is an extremely versatile material with unique properties that make it ideal for many applications. By combining a rubber compound with different raw materials, we are able to adjust the final material properties to meet specified requirements as needed. In addition, rubber can be customized with steel or reinforcing fabrics to ensure it is fit for purpose for the specified application of the final product. For special applications, engineered rubber has the potential to provide fire and flame resistance, thermal insulation, anti-vibration, and load distribution.

Through our customization process, engineered rubber material properties can be manipulated to achieve a variety of specific characteristic including elasticity, sealing, tensile and tear strength, abrasion resistance, resistance to chemicals and oils, and resistance to aging and exposure at both high and low temperatures.

Our experts are available to help to select or to develop the best-engineered rubber product to meet your project needs.