Hourglass Springs Product Range - Trelleborg Antivibration Solutions

Unparalleled reliability and comfort. 

Designed and developed in the UK by Trelleborg Industrial AVS, the hourglass spring is the perfect alternative in secondary suspension. Unlike traditional units the hourglass is made from high grade, solid rubber to provide one of the most reliable products on the market.

Due to its solid nature, the hourglass delivers additional benefits such as reduced maintenance costs, long service life and improved ride characteristics, as well as expelling the need for complex air supply systems. 

It’s high load capacity and ability to accommodate large horizontal, tensional and conical displacement means that the hourglass spring is now the product of choice for major train manufactures and passengers across the globe are experiencing their most comfortable journey yet

Applications

Freight vehicles

Metros

Locomotives

Technical Specifications

Hourglass Spring 40 - 100 mm Shear Deflection 


Product  No
17-1869
17-2171 17-1946  17-1658  17-2252  17-1653  17-1980  17-2173  17-1863 

 Vertical Load Pz

 (kN)

90 75 200  250   43 63  130  38  56 
 Vertical Deflection dz
 (mm)
118 142 164 128   52 105  100  119  119 
 Horizontal Deflection dx
 (mm)
100 120 120  120   42 95  95  100  100 
 Dimension A  (mm)
362 432 470  570   240 432  400  320  320 
 Dimension B
 (mm)
340 384 470  570   240 370  370  320  320 
 Dimension C
 (mm)
332 376 460  370   154 384  368  312  311 
 Unit Mass  (kg)
22 42 42.6  92   8,6 46  46  19  19 
hourglass spring technical diagram
Hourglass Characteristics

Half-Hourglass Spring 

Product No
17-2134 17-1948 17-1822 17-1818 17-1950

 Vertical Load Pz

 kN

43

75

99

100

200

 Vertical Deflection dz  mm 26 71  50  72  82 
 Horizontal Deflection dx  mm 20 40  40  55  60 
 Dimension A  mm 240 370  284  370  495 
 Dimension A1
 mm 240 432  360  420  470 
 Dimension B
 mm 240 384  330  420  470 
 Dimension C
 mm 77 188  182  192  230 
 Unit mass  kg 4.3 19.2  12  20.4  43 
Half-hourglass technical diagram
Half Hourglass Characteristics

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact us
Trelleborg logotype on frosted glass

Contact us to arrange a meeting or demonstration

*
*
*
*
*