Bearer Springs Product Range - Trelleborg Antivibration Solutions

Bearer Spring Product Range

Conventional circular and rectangular bearer springs are designed to support the vehicle body in their compression mode whilst allowing horizontal, lateral and rotational bogie movements by virtue of the more flexible shear mode. Waisted bearer springs offer optimized performance within limited space envelopes, particularly where large horizontal displacements require to be accommodated. MetalastikĀ® Bearer Springs provide a bearing medium between rail vehicle bodies and bogies and are operating worldwide in various suspension applications including locomotives, passenger and freight vehicles.

Applications

Freight vehicles

Passenger vehicles

Locomotives

Technical Specifications

Circular Bearer Springs


Product  No
17-1139
17-1526 17-1374 17-1326

 Vertical Load Pz

 (kN)

54

100

100

180

 Vertical Deflection
 (mm)
11 14 15 17 
 Vertical Stiffness (initial)
 (kN/mm)
4.7 6.3 6.1 9.5
 Horizontal Deflection dx
 (mm)
56 71 76 85 
 Pz x dx
 (max)
1350 2700 2700 7600 
 Dimension X  (mm)
170 190 280 292 
 Dimension Y
 (mm)
170 190 195 292 
 Dimension Z
 (mm)
150  180 220 213 
 Unit Mass  (kg)
13.5 28 33
circular bearer springs technical drawing
Circular Bearing Characteristics

Rectangular Bearer Springs 55 - 69 mm Shear Deflection


Product  No
17-1633
17-1761 17-1341 17-2113 17-1853  17-2079 17-1279 17-1172 17-1260

 Vertical Load Pz

 (kN)

275 240 350 73 90  126  95  300  41 
 Vertical Deflection
 (mm)
11 12 14 13 14  14  17  16  27 
 Vertical Stiffness (initial)
 (kN/mm)
25 20 25 6 17  1,4 
 Longitudinal Deflection dx
 (mm)
54 61 65 66 69  70  83  83  108 
 Lateral Deflection dy  (mm) 42 50  46  48  56  45  52  50  81 
 Pz x dx
 (max)
7340 7320 11400 2400 3100  7670  3940  12400  2160 
 Pz x dy  (max) 4810 6000  7000  1600  2700  4900  2440  7900  1600 
 Pz (dx + dy)  (max)
6360  6930  9560  2040  3020  6670  3940  11800  2160 
 Dimension X  (mm)
246 306 349 351 230  360  432  432  330 
 Dimension Y
 (mm)
216 211 210 217  192  220  241  241  191 
 Dimension Z
 (mm)
162 188 178 164 180  182  218  216  299 
 Unit Mass  (kg)
23.2 31.8 31.1 26 21  23  42  49  35 

Rectangular Bearer SpringsĀ 70 - 108 mm Shear Deflection


Product  No
17-2079
17-1279 17-1172 17-1260

 Vertical Load Pz

 (kN)

126 95 300 41
 Vertical Deflection dz
 (mm)
14 17 16 27
 Vertical Stiffness (initial)
 (kN/mm)
8 5 17 1.4
 Longitudinal Deflection dx
 (mm)
70 83 83 108
 Lateral Deflection dy  (mm) 45 52 50 81 
 Pz x dx
 (max)
7670 3940 12400 2160
 Pz x dy  (max) 4900 2440 7900 1600 
 Pz (dx + dy)  (max)
6670 3940 11800 2160 
 Dimension X  (mm)
360 432 432 330
 Dimension Y
 (mm)
220 241 241 191 
 Dimension Z
 (mm)
182 218 216 299
 Unit Mass  (kg)
23 42 49 35
rectangular bearer springs technical drawing
Rectangular Bearing Characteristics

Waisted Bearer Spring


Product  No
17-1665
17-1762

 Vertical Load Pz

 (kN)

120

160

 Vertical Deflection dz
 (mm)
4 12.5
 Longitudinal Deflection dx
 (mm)
110 140
 Dimension X  (mm)
387 395
 Dimension Y
 (mm)
220 368
 Dimension Z
 (mm)
215 268
 Unit Mass  (kg)
37.3 49
waisted bearer spring technical drawing
Waisted Bearing Characteristics

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact Trelleborg

Contact us to arrange a meeting or demonstration

*
*
*
*
*