Metaxentric Bushes - Trelleborg IAVS

Metaxentric Bushing

Metaxentric Bushes

Metaxentric Bushes are similar to conventional UD Bushes but with inner and outer sleeves offset radially. This feature provides a greater rubber thickness and hence increased flexibility in the normal direction of loading, whilst maintaining control in other modes and still allowing torsional movement. The rubber section is relieved to eliminate harmful tensile stresses. >

Applications

Engine Mounting

Tilt Cab Vehicle Bush

Vehicle Spring Eye Mount

Technical Specifications

Metaxentric Bushes


Type Part number
Dimensions in mm
Dir R1 Radial properties Dir R2
Stiffn N/mm
Dir R1
Max load (kg)
Weight
(kg) 
d D A B E Stiffn M/m Max def 
13-1270-50 10-00252-01 16 47,6 50,8 63,5 7,1 675 1600 135 0,18
13-2174-60 10-00297-01 24 75,3 50,8 70 10,5 910 3,5  1200 318 0,59
13-1165-50  10-00244-01  25,4  88,9  66,7  79,4  14,3  475  3,8  640  180  0,86 
13-1165-65  10-00245-01  25,4  88,9  66,7  79,4  14,3  900  3,8  990  340  0,86 
13-1355-60  10-00263-01  43,7  101,6  63,5  72,4  9,5  1300  3,5  2200  482  1,1 



technical drawing
Metaxentric bush spring characteristics

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact us
Trelleborg logotype on frosted glass

Contact us to arrange a meeting or demonstration

*
*
*
*
*

Related Products