Cushyfloat Product Range - Trelleborg IAVS

Cushyfloat

Cushyfloat Product Range

Originally designed for use with marine engines, this compact low-profile mounting, combines three way control of suspended equipment. Supporting large static deflections, the design incorporates bump and rebound control features to limit excessive movement under shock loading. 

The top metal cover provides protection against oil contamination, the protective finishing resists corrosion attacks and propeller thrust on marine applications is accommodated for. 

Cushyfloat Applications

Compressors

Pumps

Generator Sets

Marine, Industrial and Vehicle Engines

Technical Specifications

*Marine engine applications with thrust forces M-max (kg)

Cushyfloat Small



   Dimensions in mm  Weight  M-max  *M-max  Max longitudinal Recommended Torque 
Type Part number B d1   L1 d2  L2   G kg (kg)  (kg)  force, F (N) (Nm) 
17-1600-45 10-00535-01  60  60  100  120  38  11  14      M12  0,3  50  35  370   25
17-1600-55 10-00536-01 60 60  100  120  38  11  14      M12  0,3 65 55  560   25
17-1600-65 10-00537-01  60  60  100  120  38  11  14      M12  0,3  100  80  830   25



Cushyfloat Medium



   Dimensions in mm  Weight  M-max  *M-max  Max longitudinal Recommended Torque  
Type Part number B d1   L1 d2  L2   G kg (kg)  (kg)  force, F (N)  (Nm)
17-1609-45 10-00545-01  75  75   140   183   50   13 
 20   13   30   M16  0,9  150  95  1000   50
17-1609-55 10-00546-01 75
75
 140
 183
 50 
 13
 20 
 13 
 30 
 M16 
0,9 
210 140 1500  50
17-1609-65 10-00547-01  75
75
 140
 183
 50 
 13
 20 
 13 
 30 
 M16 
0,9 
300 210 2300   50
17-1609-75  10-00548-01 75
75
 140
 183
 50 
 13
 20 
 13 
 30 
 M16 
0,9   450 315 3300  50



Cushyfloat Large



   Dimensions in mm  Weight  M-max  *M-max  Max longitudinal Recommended Torque  
Type Part number B d1   L1 d2  L2   G kg (kg)  (kg)  force, F (N)  (Nm)
17-1657-45 10-00557-01   80  112  182  230  70  18  26  18  34  M20  2,4  350
 250
 2800  100
17-1657-55 10-00558-01   80
 112
 182
 230
 70
 18
 26
 18
 34
 M20
 2,4
 520
 370   4200  100
17-1657-65 10-00559-01  80
 112
 182
 230
 70
 18
 26
 18
 34
 M20
 2,4
 800
 560
 6400  100
17-1657-75 10-00560-01  80
 112
 182
 230
 70
 18
 26
 18
 34
 M20
 2,4
 1000
 700
 11800  100



Cushyfloat Heavy Duty



   Dimensions in mm  Weight  M-max  *M-max  Max longitudinal  Recommended Torque 
Type Part number B d1   L1 d2  L2   G kg (kg)  (kg)  force, F (N)  (Nm)
17-1841-40 10-00605-01  221  190  270  330  110  Œ22 

  M24 9,6 950 630  5300   200
17-1841-50
10-00606-01 
221 
 190 
 270 
 330 
 110 
 22 
      M24
9,6
1400 945 7100  200
17-1841-60
10-00607-01 
221 
 190 
 270 
 330 
 110 
 22 
      M24
9,6
2200  1575  12500   200
17-1841-70
10-00608-01 
221 
 190 
 270 
 330 
 110 
 22 
      M24
9,6
3000  2100 18000  200


Œ


technical drawing
trelleborg cushyfloat drawing

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact us

Contact us to arrange a meeting or demonstration

*
*
*
*
*