Product No | Axis Stiffness Ratio |
||
---|---|---|---|
Z | Y | X | |
17/4944/1 - 50 |
(kN) |
54 |
100 |
17/4944/1 - 60 |
(mm) |
11 | 14 |
17/4944/1 - 70 |
(kN/mm) |
4.7 | 6.3 |
For further information on our products and solutions please contact our team using the form below,