BA and Double U-Shear Range - Trelleborg IAVS

BA and Double U

BA Double U Shear Product Range

Equally suited for isolating the vibrations from low-speed machines and equipment, the Novibra type BA and Metalastik type Double U-Shear are designed to protect sensitive and light weight units from external shock vibrations.

Both mountings utilize bonded rubber in shear to permit high deflection and provide excellent isolation of low frequencies. The BA shear is a half section, suitable for very light loads.  

Applications

Measuring Test Equipment

Transit Cases

Computers and Electronics

Light Fans and Compressors

Technical Specifications

Shear Mount BA Range


Type Part number
40 deg IRH
Part number
60 deg IRH
Dimensions in mm
Weight
(kg)
M-Max (kg)
 B L H A F C d t 40 deg IRH  60 deg IRH 
BA 20/2 10-00005-01 10-00006-01  20 90 58 62

8 0,09 12 27  
BA 20  10-00145-01  10-00146-01  20  90  50        10  0,16  20  35 
BA 50
10-00147-01  10-00148-01  50  90  50        12  0,42  60  110 
BA 100
10-00149-01 10-00150-01  100  90  50        15  0,83  130  250 



Shear Mount Double U-Shear Range


Type Part number
40 deg IRH
Part number
50 deg IRH
Dimensions in mm
Weight
(kg)
M-Max (kg)
 B L H A F C d t 40 deg IRH  50 deg IRH 
17-1492 10-00518-01 10-00519-01  19 60 43
19 10,3 6,7   0,09 14 20 
17-1480  10-00511-01  10-00512-01  51  80  78    32  25  13    0,6  70  100 
17-1479  10-00509-01  10-0051001  64  86  108    38  32  16,7    1,1  150  220 
17-1482  10-00515-01  10-00516-01  51  60  41    20    11    0,2  37  56 



Technical Drawing
BA/Double U Shear spring characteristics

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact us

Contact us to arrange a meeting or demonstration

*
*
*
*
*

Related Products