UD Bushes - - Trelleborg IAVS

UD Bush

UD Bush

The Metalastik UD bush consists of two concentric sleeves with rubber securely bonded between them. Designed to accommodate torsional movement and axial and radial loads. The rubber is pre-stressed to give maximum dynamic strength and durability.

The bonded rubber takes up full movement so lubrication or other bearing maintenance in not required. The bush has excellent sound and vibration isolation characteristics, enabling structures fitted with the Metalastik UD sleeve to be silent and vibration free.

Applications

Vibratory feeders

Pivot bearing

Mechanical linkages

Vehicle suspension arms

Technical Specification

UD Bushes


Designation
Type
Part number
60 deg IRH
Dimensions in mm
Max Mv
N/m degr. 
Torsion Max

β

degr. 
Stiffness
Nm/degr
Max Mb Nm Conical Max 
α degr.
Stiffness 
Nm/degr 
Axial load Radial load  Weight (kg) 
d D L l Max Fa N  Stiffness 
Nm/degr 
Max Fr N  Stiffness 
Nm/degr 
VP 10/2525 10-00021-01 10 25 25 20 5,0  15  0,3 6,0 8 0,7 750  170  2300  2000  0,04 
VP 10/2540
10-00022-01 10 25 40 35 6,0  15  0,4 38,0 8 4,8 1500  380  3800  2350  0,06 
VP 15/3530
10-00023-01 15  35  30  25  9,0  15  0,6  12,0  1,5  1500  220  3500  3000  0,08 
VP 15/3550  10-00024-01  15  35  50  45  15,0  15  1,0  120,0  15,0  2500  520  6000  6500  0,12 
VP 20/4540  10-00025-01  20  45  40  35  24,0  15  1,6  45,0  5,6  2600  330  6800  4000  0,16 
VP 20/4575  10-00026-01 20  45  75  70  48,0  15  3,2  365,0  46,0  5500  820  13500  8000  0,32 
VP 25/5045  10-00027-01 25  50  45  40  46,0  14  3,3  96,0  12,0  3800  450  9000  4500  0,21 
VP 25/5085  10-00028-01  25  50  85  80  69,0  14  4,9  730,0  92,0  7500  960  18000  10500  0,42 
VP 30/6055  10-00029-01  30  60  55  45  78,0  14  5,6  135,0  17,0  5100  530  12000  5000  0,34 
VP 35/6560
10-00031-01 35  65  60  50  93,0  12  7,7  180,0  23,0  6600  720  16000  8500  0,43 
VP 40/7065
10-00033-01 40  70  65  55  138,0  12  11,5  290,0  41,0  8300  870  20500  17000  0,56 
VP 45/7570  10-00035-01 45  75  70  60  240,0  12  20,0  320,0  45,0  10000  1100  24000  20000  0,67 
VP 50/8075
10-00037-01 50  80 75  65  275,0 11  25,0  700  100,0  12000  1350  28500  30000 0,77 




Type
UD bushes
Part
number
Dimensions in mm
Torsion Axial Radial Weight
(kg) 
d D l L Stiffness
Nm/degr
 ± β
degr. 
Stiffness
Nm/degr 
Max defl mm  Stiffness
Nm/degr 
Max load
kN
13-1232-60 10-00250-01 8 20 15 17 10 13  205 1,3  2000 0,7 0,02
13-1230-55 10-00249-01 10 24 15 18 14 13  180 1,7  1300 0,5 0,02
13-1782-60 10-00277-01 12,7 38,2 25,4 31,8 30 22  220 3,3  1200 1,1 0,08
13-1657-60  10-00271-01 12,7 38,2 44,5 50,8 42 22  330 3,3  2100 2,2 0,14 
13-0785-60 10-00215-01 14,3 30,2 44,5 50,8 86 13  640 1,9  11000 6 0,11
13-0797-60 10-00218-01 15,9 33,4 60,3 65 140 13  960 2,1  18800 9,5 0,16
13-1004-60 10-00235-01 15,9 47,7 44,5 50,8 74 20  330 4,2  2500 2,5 0,20
13-1698-60 10-00276-01 35 71,2 41,1 45 395 14  550 5,1  3800 4,5 0,39



technical drawing
UD bush spring characteristics

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact us

Contact us to arrange a meeting or demonstration

*
*
*
*
*

Related Products