Cushyfoot Product Range - Trelleborg IAVS

Cushyfoot

Cushyfoot Product Range

Designed and developed by Trelleborg AVS, the Cushyfoot mounting features two rubber elements used in shear and compression, to provide superior stiffness characteristics for the isolation of a wide array of vibration frequencies. 

Applications

Compressors

Generator sets

Hydraulic Units and Lift Machinery

Diesel Engines

Technical Specification

Cushyfoot Small



   Dimensions in mm M vertical  Weight
Type Part number L d  G load (kg)  (kg)
17-0290-45  20-00689-01
122 132 90  114  72  82  13  M16  120  2,3 
17-0290-60 20-00690-01 122 132 90 114 72 82 13 M16 230 2,3



Cushyfoot Large



   Dimensions in mm M vertical  Weight
Type Part number L d  G load (kg)  (kg)
17-0213-45
20-00687-01 230 204 165 205 110 148 18 M16 590 10
17-0213-60 20-00688-01  230  204  165  205  110  148  18  M16  1250  10 



Cushyfoot High Deflection



   Dimensions in mm M vertical  Weight
Type Part number L d  G load (kg)  (kg)
17-0346-45 20-00691-01 230 204 165 205 123 148 18 M16 630 9,5
17-0346-60  20-00692-01  230  204  165  205  123  148  18  M16  1280  9,5 



Cushyfoot technical diagram
trelleborg cushyfoot drawing

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact us
Trelleborg logotype on frosted glass

Contact us to arrange a meeting or demonstration

*
*
*
*
*

Related Products