Product Description
Similar in design to the RA/RAEM range, type RAB uses rubber in shear and compression for optimum stiffness characteristics and horizontal stability. Especially effective on small 1, 2 and 3 cylinder diesel engines where the special compound employed provides effective isolation of vibration while eliminating much of the excessive movement normally associated with 1-3 cylinder engines.
Part number |
Dimensions in mm | Weight | M-max (kg) | ||||||
---|---|---|---|---|---|---|---|---|---|
Type | 55 deg IRH | D | A | H | K | d | G | (kg) | M-max (kg) |
RAB - 0 | 10-00178-01 | 63 | 76 | 35 | 93.5 | 8.5 | M12 | 0.22 | 130 |
RAB - 2 |
10-00179-01 | 63 | 76 | 35 | 93.5 | 8.5 | M12 | 0.22 | 105 |
RAB - 3 |
10-00180-01 |
63 | 76 | 35 | 93.5 | 8.5 | M12 | 0.22 | 70 |
Download the Datasheet
Find out more about Trelleborg's RAB Mount solutions.