HD Cushyfloat - Trelleborg Industrial AVS

HD_Cushyfloat

HD Cushyfloat Product Range

The latest generation of Metalastik Cushyfloat® is a completely new and innovative design which offers engine manufacturers and boat builders maximum versatility. This product has multiple performance benefits for customers whose requirements may be varied and challenging for conventional solutions.

The HD Cushyfloat boats up to 10mm linear vertical deflection, with low horizontal stiffnesses. This enables improved vibration isolation - even at the low end of the engine speed range.
Vertical and lateral buffering within the design limits the movement of the engine in tough service conditions.

Technical Data


 Part Number   A  B  C  E  Max Kg

17/4726/1

 228

111

101

18   18  5
Technical Drawing

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact us

Contact us to arrange a meeting or demonstration

*
*
*
*
*