Buffer Product Range - Trelleborg Industrial AVS

Buffer New

Buffer Product Range

Buffers are designed to protect structures and equipment from impact forces. They are usually fitted as non-metallic stops or incorporated in vehicle suspension systems to provide progressive stiffening under increasing load.

Circular and rectangular types and easily fitted. Reduction of transmitted shock loads enables equipment to be designed more economically and the rising stiffness properties enable vehicle suspension characteristics to be optimized.

Applicatons

Include but are not limited to:

Vehicle suspension

Handling equipment

Off-highway vehicles

Cranes

Technical Specifications

Cylindrical Buffer


Type Part
number
Dimensions (mm) Weight
(kg)
 C
15-1363-60 10-00341-01 21 19 M6 15 0,02
15-3464-60 10-00342-01 32 21 M8 20 0,05
15-345960 10-00337-01 51 19 M10 25 0,1



cylindrical buffer technical diagram
Cylindrical buffer spring characteristics

Conical Buffer


Type Part
number
Dimensions (mm) Weight
(kg)
 C
15-3462-60 10-00340-01  28,5  37  M6  15  0,03 

15-3458-60

20-00686-01

32

28,5 M8  20  0,04
15-3461-60  10-00339-01  38  38  M8  20  0,06 
15-3435-60  10-00994-01  48  51  M10  25  0,12 
15-3460-60  10-00338-01  70  46  M12  30  0,27
15-3445-60  0-00336-01  108  95  M12  30  0,79 
15-3443-60  10-00335-01  108  121  M12  30  0,99 



conical buffer technical drawing
Conical buffer spring characteristics

Rectangular Buffer


Type Part
number
Dimensions (mm) Weight
(kg)
 K
15-0437-60 10-00322-01 121 105 48 56 86  8,6  6,3  0,48
15-0238-60 10-00315-01 121 105 57 56 86  8,6  6,3  0,55
15-0260-60 10-00317-01 156 127 64 37 89  13,5  6,3  0,57
ANB R-50 20-00417-01 84 68,5 32 22 51  6,7  0,06



rectangular buffer technical drawing
rectangular buffer spring characteristics

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact Trelleborg

*
*
*
*
*