Super D Product Range - Trelleborg IAVS

Super D

Super D Product Range

The Super D mount range is designed primarily for heavy marine installations requiring increased shock capacity. These mounts operate at a nominal static deflection of 23 mm and can accommodate up to 50 mm shock excursions in any direction. Buffers with a low friction contact pad are often used with Super D mounts to limit movement under extreme shock forces, particularly as a non metallic rake and ramming stop.

Technical Specification

Super D Small (Flanged)


Product number A B C Mass Weight
(kg)
Rubber Hardness  Vertical
Static Stiffness (N/mm) 
Vertical
Dynamic Stiffness (N/mm) 
 Max static load
(kN)
17-1736  340  280  220  65  45  620  710  14,2 

55  920  1160  21 
          65  1375  1965  31,5 



Super D Small (Non-Flanged)


Product number A B C Mass Weight
(kg)
Rubber Hardness  Vertical
Static Stiffness (N/mm) 
Vertical
Dynamic Stiffness (N/mm) 
 Max static load
(kN)
17-1661      220  48,5  45  620  710  14,2 

55  920  1160  21 
          65  1375  1965  31,5 



Super D Medium (Flanged)


Product number A B C Mass Weight
(kg)
Rubber Hardness  Vertical
Static Stiffness (N/mm) 
Vertical
Dynamic Stiffness (N/mm) 
 Max static load
(kN)
17-1737  410  350  290  81  45  835  960  19 

55  1275  1180  29,5 
          65  1960  2650  44 



Super D Medium (Non-Flanged)


Product number A B C Mass Weight
(kg)
Rubber Hardness  Vertical
Static Stiffness (N/mm) 
Vertical
Dynamic Stiffness (N/mm) 
 Max static load
(kN)
17-1662     290  64  45  835  960  19 

55  1275  1180  29,5 
          65  1960  2650  44 



Super D Large (Flanged)


Product number A B C Mass Weight
(kg)
Rubber Hardness  Vertical
Static Stiffness (N/mm) 
Vertical
Dynamic Stiffness (N/mm) 
 Max static load
(kN)
17-1738  480  420  360  97  45  1325 1520  30,5 

55  1960  2450  45 
          65  2940  3975  67,8 



Super D Large (Non-Flanged)


Product number A B C Mass Weight
(kg)
Rubber Hardness  Vertical
Static Stiffness (N/mm) 
Vertical
Dynamic Stiffness (N/mm) 
 Max static load
(kN)
17-1663      360  80  45  1325  1520  30,5 

55  1960  2450  45 
          65  2940  3975  67,8 



Technical Drawing
Super D

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact Trelleborg

Contact us to arrange a meeting or demonstration

*
*
*
*
*