Sandwich Mount - Trelleborg IAVS

Sandwich Mount

Sandwich Mount Product Range

This range of mountings is suited to the suspension of heavy equipment and machinery and is extensively used as a flexible mounting for large medium speed diesel marine propulsion units. The ratio of compression to shear stiffness rates can be varied by incorporating rigid interleave plates in the rubber section, thereby enabling the overall suspension properties to be optimized to isolate the major disturbing vibrations.

The mountings are usually installed in a vee arrangement and when correctly positioned, afford a high level of vibration isolation whilst at the same time keep movements of the suspended equipment, under the action of external forces, to a minimum.

Applications

Technical Specification

N.B. In many cases, the horizontal shear stiffness rates will reduce under compressive forces

Standard Load Capacity


Product
number
A
mm
B
mm
C
mm

Interleaves
Max Static Compression   Max static Compression
deflection, mm
Weight
kg 
Rubber hardness Nominal compression  Nominal Shear Stiffness, kN/m 
 Load 45 H kN 60 H  stiffness, static  kN/m, Dvn.  Static  Dvn. 
17-1666 280  200  175  None 11,8 22  15 17,2 45 890  1000  130  150 




60 1650 2170  250  325 



Medium Load Capacity


Product
number
A
mm
B
mm
C
mm

Interleaves
Max Static Compression   Max static Compression
deflection, mm
Weight
kg 
 Rubber hardness Nominal compression  Nominal Shear Stiffness, kN/m 
 Load 45 H kN 60 H  stiffness, static  kN/m, Dvn.  Static  Dvn. 
17-1742 280  200  127  None 13,2 24,5  10 14 45 1600  1840  200 230 


 

60 3000 3900  375  490 
17-1783 460  268  109  None  46  84  8,5  29,8  45  5750  6610  600  690 
                  60  10750  14000  1125  1460 



High Load Capacity


Product
number
A
mm
B
mm
C
mm

Interleaves
Max Static Compression   Max static Compression
deflection, mm
Weight
kg 
 Rubber hardness Nominal compression  Nominal Shear Stiffness, kN/m 
 Load 45 H kN 60 H  stiffness, static  kN/m, Dvn.  Static  Dvn. 
17-2181 460  268  109  1 83 155  8 30,5 45 13500  15500  515  590 


 

60 25500  33200  965  1255 
17-0434  460  268  109  224  417  7,5  34  45  28750  33000  575  660 
                  60  53900  70000  1080  1400 



technical drawing
Sandwich mount spring characteristics

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact Trelleborg

Contact us to arrange a meeting or demonstration

*
*
*
*
*