Product Description
RA mount uses the rubber profile in shear and compression to obtain good vertical flexibility with the advantage of horizontal stability. For normal speeds of approx. 1500 rpm, the RA provides a degree of isolation of 75-85%. For better isolation, the alternative RAEM or M-Series can be chosen.
Its unique construction and the latest production methods make the RA a high-performance mount, with a number of advantages such as corrosion protection to cope with arduous environments and a domed shaped cover to protect against oil contamination.
RA Series Medium
Part number |
Part number |
Dimensions in mm | Weight | M-max (kg) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | 40 deg IRH | 60 deg IRH | D | A | H | K | d | L | G | (kg) | 40 deg IRH |
60 deg IRH |
Recommended Torque (Nm) | |
RA 350/M12 | 10-00172-01 | 10-00173-01 | 101 | 140-148 | 38 | 175 | 14 | 18 | M12 | 0,74 | 250 | 450 | 100 | |
RA 350/M16 | 10-00112-01 | 10-0011301 | 101 | 140-148 | 38 | 175 | 14 | 18 | M16 | 0,74 | 250 | 450 | 100 | |
RA 500 | 10-00116-01 | 10-00117-01 | 123 | 158 | 42 | 192 | 14 | 18 | M16 | 1,02 | 450 | 700 | 100 |
RA Series Small
Part number |
Part number |
Dimensions in mm | Weight | M-max (kg) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | 40 deg IRH | 60 deg IRH | D | A | H | K | d | L | G | (kg) | 40 deg IRH |
60 deg IRH |
Recommended Torque (Nm) | |
RA 100/M10 | 10-00106-01 | 10-00107-01 | 79 | 110 | 30 | 130 | 9 | 12 | M10 | 0,33 | 105 | 240 | 25 | |
RA 100/M12 |
10-00166-01 | 10-001167-01 | 79 | 110 | 30 | 130 | 9 | 12 | M12 | 0,33 | 105 | 240 | 25 | |
RA 200/M10 |
10-00110-01 | 10-00111-01 | 94 | 124 | 35 | 150 | 10 | 15 | M10 | 0,47 | 180 | 280 | 25 | |
RA 200/M12 |
10-00165-01 | 10-00091-01 | 94 | 124 | 35 | 150 | 10 | 15 | M12 | 0,47 | 180 | 280 | 25 |
RA Series Large
Part number |
Part number |
Dimensions in mm | Weight | M-max (kg) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | 40 deg IRH | 60 deg IRH | D | A | H | K | d | L | G | (kg) | 40 deg IRH |
60 deg IRH |
Recommended Torque (Nm) | |
RA 800 | 10-00118-01 | 10-00119-01 | 144 | 182 | 46 | 216 | 14 | 18 | M16 | 1,59 | 750 | 1300 | 100 | |
RA 1200 | 10-00154-01 | 10-00155-01 | 161 | 140 | 58 | 170 | 14 | M20 | 2,19 | 900 | 1600 | 180 | ||
RA 1800 | 10-00156-01 | 10-00157-01 | 181 | 160 | 66,5 | 190 | 14 | M20 | 2,33 | 1300 | 2100 | 180 |
RA Series Fail Safe, Small
Part number |
Part number |
Dimensions in mm | Weight | M-max (kg) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | 40 deg IRH | 60 deg IRH | D | A | H | K | d | L | G | (kg) | 40 deg IRH |
60 deg IRH |
Recommended Torque (Nm) | |
17-1463-35 | 10-00503-01 | 65 | 76,2 | 35 | 94 | 8,5 | 10 | M12 | 0,22 | 55 | 25 | |||
17-1463-45 | 10-00504-01 | 65 |
76,2 |
35 |
94 |
8,5 |
10 |
M12 |
0,22 |
80 | 25 | |||
17-1463-60 | 10-00505-01 | 65 |
76,2 |
35 |
94 |
8,5 |
10 |
M12 |
0,22 |
170 | 25 | |||
17-1463-70 | 10-00506-01 | 65 |
76,2 |
35 |
94 |
8,5 |
10 |
M12 |
0,22 |
240 | 25 |
Download the Datasheet
Find out more about Trelleborg's RA Mount solutions.