MDS Mount Product Range - Trelleborg IAVS

MDS Mount

MDS Mount Product Range

The MDS mounting is easy to install based on a two-part single bolt installation. There is no requirement for radius or chamfered installation hole and a steel flange prevents rubber wear at the bracket interface. The bonded steel snubbing cup limits vertical movements and prevents excessive strain in rubber. The cup is encapsulated in rubber to prevent corrosion.

Applications

Cabs on off-highway vehicles

Engines on off-highway vehicles

Technical Specification

MDS Small

Parts listed are a selection of a wider range, details of which are available on request.



 Dimensions in mm Bolt Max. Bolt  Max Load 
Type d D1  H1   C  E size Torque Nm kg
MDS 66/4020-45 18,8 66 39,8 38 28,5 40 19/20 M16 240 70
MDS 66/4020-55
18,8 66 39,8 38 28,5 40 19/20
M16 240 120
MDS 66/4020-65
18,8 66 39,8 38 28,5 40 19/20
M16 240 170



MDS Medium

Parts listed are a selection of a wider range, details of which are available on request.



 Dimensions in mm Bolt Max. Bolt  Max Load 
Type d D1  H1   C  E size Torque Nm kg
MDS 80/3820-45 16,2 80 37,8 40,5 31 38 19/20 M16 240 90
MDS 80/3820-55 16,2 80 37,8 40,5 31 38 19/20
M16 240 140
MDS 80/3820-65 16,2 80 37,8 40,5 31 38 19/20
M16 240 200



technical drawing
MDS mount spring characteristics

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact Trelleborg

Contact us to arrange a meeting or demonstration

*
*
*
*
*