M-Mount Product Range - Trelleborg IAVS

M-Mount

M-Mount product Range

The Novibra M-mount is specifically designed to give large deflection at low loads, whilst being compact in weight and easy to install.

The M-Mount is ideal for applications involving isolation of low frequency vibrations in all planes. Also suitable for shock attenuation due to the designed ability to offer large deflection, it provides passive vibration isolation on electronic instruments, measuring equipment and test cells.

Applications

Typical applications include, but are not limited to:

Fans

AC-units

Compressors

Refridgerators

Vibratory Screens

Weighing Scales

Food Processing

Electric Motos

Technical Specifications

M-Mounting Small


  Part number   Part number
Dimensions (mm)
Weight M-Max (kg)
Type 40 deg IRH  60 deg IRH
D E A (kg) 40 deg IRH 60 deg IRH
M 7 10-00139-01 10-00140-01  18 43 50 64  20 
7,0  M 6  0,02 3,5 9
M 25 10-00094-01  10-00095-01 33  56  66  85  25  11  8,0  M 8  0,07  20  50 



M-Mounting Medium


  Part number   Part number
Dimensions (mm)
Weight M-Max (kg)
Type 40 deg IRH  60 deg IRH
D E A (kg) 40 deg IRH 60 deg IRH
M 50
10-00096-01
 10-00095-01 
 33
 76
 92
 114 
 35 
 14 
 10,0
 M 10
 0,16
40
80
M 100 10-00100-01 10-00099-01 53 96 110 136 40 15 11,5 M 10  0,26 70 150
M 200  10-00102-01 10-00103-01  58  101  124  151  45  13  11,5  M 10  0,42  130  220 



M-Mounting Large


  Part number   Part number
Dimensions (mm)
Weight M-Max (kg)
Type 40 deg IRH  60 deg IRH
D E A (kg) 40 deg IRH 60 deg IRH
M 400 10-00104-01 10-00105-01 78
120 150  63  18  14,5   M 12 1,06 280 500
M 600 10-00080-01 10-00081-01  100   160  200  85  25  14,5   M 16 2,35 380 750
M 1500 10-00082-01 10-00083-01 186   250  310  160  43  18,0   M 24 9,43 1400 2500



technical drawing
M-mount spring characteristics

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact Trelleborg

Contact us to arrange a meeting or demonstration

*
*
*
*
*