Part no. | Min Load kg |
Max Load kg |
Thread type |
Max bolt torque Nm |
|
---|---|---|---|---|---|
20-01105-01 | 50 | 150 | 45 mm long M16 stud | 260 | |
20-01496-01 | 50 | 150 | 90 mm long M16 stud |
260 | |
20-01497-01 | 50 | 150 | 30 mm deep M16 hole | 260 |
Part no. | Min Load kg |
Max Load kg |
Thread type |
Max bolt torque Nm |
|
---|---|---|---|---|---|
20-01498-01 | 100 | 200 | 45 mm long M16 stud | 260 | |
20-01499-01 | 100 | 200 | 90 mm long M16 stud | 260 | |
20-01500-01 | 100 | 200 | 30 mm deep M16 hole | 260 |
Part no. | Min Load kg |
Max Load kg |
Thread type |
Max bolt torque Nm |
|
---|---|---|---|---|---|
20-01104-01 | 150 | 225 | 45 mm long M16 stud | 260 | |
20-01501-01 | 150 | 225 | 90 mm long M16 stud | 260 | |
20-01502-01 | 150 | 225 | 30 mm deep M16 hole | 260 |
For further information on our products and solutions please contact our team using the form below,