Product no. |
A |
B |
C |
Mass Weight kg |
Rubber Hardness |
Load, Fz kN |
Static Stiffness kN/mm |
Dynamic Stiffness kN/MM |
|
---|---|---|---|---|---|---|---|---|---|
17-1472 | 346 | 305 | 152 | 31 | 45 | 40 | 2,45 | 2,82 | |
60 |
74 | 4,6 | 6,0 | ||||||
17-1544 | 570 | 500 | 283 | 192 | 45 | 115 | 8,0 | 9,3 | |
60 | 215 | 14,2 | 18,5 |
For further information on our products and solutions please contact our team using the form below,