EH Mount - Trelleborg IAVS

EH Mount

EH Mounts

Type EH is designed primarily for off-highway vehicle applications where high dynamic and shock forces are encountered. Dynamic vertical movements in both the directions are restricted and superior horizontal stability is provided.

This robust and versatile product benefits from dynamic efficiency in all directions, attenuation to structure-borne noise, fail-safe installation and a wide load range from 60 – 350 kg.  

Applications

Agriculture vehicles

Construction equipment

Military vehicles

Off-highway vehicles

Technical Specification

EH Mount Small


Type Part number
Dimensions in mm
Bolt
size
Max bolt
Torque Nm
Max * Axial
Load kg
Top & Bottom
Washer Part no. 
d D D H H1 H2 H3 H4 
EH 4850-40 NR 20-00621-01 13 50 32 50 20 10 20 20  31,0  15,0  1,5  M12 40 60 20-00416-01 
EH 4850-60 NR
20-00620-01 13 50 32 50 20 10 20 20  31,0  15,0  1,5  M12 40 100 20-00416-01 



EH Mount Chloroprene Small


Type Part number
Dimensions in mm
Bolt
size
Max bolt
Torque Nm
Max * Axial
Load kg
Top & Bottom
Washer Part no. 
d D D H H1 H2 H3 H4 
EH 4850-40 CR 20-01504-01 13 50 32 50 20 10 20 20  31,0  15,0  1,5  M12 40 60 20-00416-01 
EH 4850-60 CR
20-01510-01 13 50 32 50 20 10 20 20  31,0  15,0  1,5  M12 40 100 20-00416-01 



EH Mount Medium


Type Part number
Dimensions in mm
Bolt
size
Max bolt
Torque Nm
Max * Axial
Load kg
Top & Bottom
Washer Part no. 
d D D H H1 H2 H3 H4 
EH 6463-40 NR 20-00619-01 17 64 40 62 23 14 25 23  39,0  22,0  2,3  M 16 80 90 20-01495-01 
EH 6463-60 NR
20-00618-01 17 64 40 62 23 14 25 23  39,0  22,0  2,3  M 16 80 200 20-01495-01 



EH Mount Chloroprene Medium


Type Part number
Dimensions in mm
Bolt
size
Max bolt
Torque Nm
Max * Axial
Load kg
Top & Bottom
Washer Part no. 
d D D H H1 H2 H3 H4 
EH 6463-40 CR 20-01505-01 17 64 40 62 23 14 25 23  39,0  22,0  2,3  M16 80 90 20-01495-01 
EH 6463-60 CR
20-01506-01 17 64 40 62 23 14 25 23  39,0  22,0  2,3  M16 80 200 20-01495-01 



EH Mount Large


Type Part number
Dimensions in mm
Bolt
size
Max bolt
Torque Nm
Max * Axial
Load kg
Top & Bottom
Washer Part no. 
d D D H H1 H2 H3 H4 
EH 9075-40 NR 20-00617-01 23 89 58 73 25 19 29 25  56,5  28,0  3,0  M22 200 200 20-00533-01 
EH 9075-60 NR
20-00616-01 23 89 58 73 25 19 29 25  56,5  28,0  3,0  M22 200 350 20-00533-01 



EH Mount Chloroprene Large


Type Part number
Dimensions in mm
Bolt
size
Max bolt
Torque Nm
Max * Axial
Load kg
Top & Bottom
Washer Part no. 
d D D H H1 H2 H3 H4 
EH 9075-40 CR 20-01507-01 23 89 58 73 25 19 29 25  56,5  28,0  3,0  M22 200 200 20-00533-01 
EH 9075-60 CR
20-01508-01 23 89 58 73 25 19 29 25  56,5  28,0  3,0  M22 200 350 20-00533-01 



Technical drawing
EH_Mount_drawing

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact us
Contact Trelleborg

*
*
*
*
*