Product number |
A |
B |
C |
Weight (kg) |
Rubber Hardness |
Vertical Static Stiffness (N/mm) |
Vertical Dynamic Stiffness (N/mm) |
Maximum Static Load (kN) |
---|---|---|---|---|---|---|---|---|
17-1603 | 210 | 178 | 14 | 9 | 45 | 410 | 470 | 6,6 |
55 | 610 | 755 | 9,5 | |||||
65 | 900 | 1215 | 14,2 |
Product number |
A |
B |
C |
Weight (kg) |
Rubber Hardness |
Vertical Static Stiffness (N/mm) |
Vertical Dynamic Stiffness (N/mm) |
Maximum Static Load (kN) |
---|---|---|---|---|---|---|---|---|
17-1602 | 267 | 235 | 14 | 12 | 45 | 805 | 920 | 12,75 |
55 | 1200 | 1520 | 19 | |||||
65 | 1710 | 2320 | 27,5 |
Product number |
A |
B |
C |
Weight (kg) |
Rubber Hardness |
Vertical Static Stiffness (N/mm) |
Vertical Dynamic Stiffness (N/mm) |
Maximum Static Load (kN) |
---|---|---|---|---|---|---|---|---|
17-1601 | 330 | 298 | 18 | 15 | 45 | 880 | 1010 | 14,2 |
55 | 1315 | 1640 | 21 | |||||
65 | 1960 | 2650 | 31,4 |
For further information on our products and solutions please contact our team using the form below,