Dimensions in mm | M vertical | Weight |
|||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Type | Part number | L | B | A | K | H | D | d | G | load (kg) | (kg) |
17-0290-45 | 20-00689-01 |
122 | 132 | 90 | 114 | 72 | 82 | 13 | M16 | 120 | 2,3 |
17-0290-60 | 20-00690-01 | 122 | 132 | 90 | 114 | 72 | 82 | 13 | M16 | 230 | 2,3 |
Dimensions in mm | M vertical | Weight |
|||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Type | Part number | L | B | A | K | H | D | d | G | load (kg) | (kg) |
17-0213-45 |
20-00687-01 | 230 | 204 | 165 | 205 | 110 | 148 | 18 | M16 | 590 | 10 |
17-0213-60 | 20-00688-01 | 230 | 204 | 165 | 205 | 110 | 148 | 18 | M16 | 1250 | 10 |
Dimensions in mm | M vertical | Weight |
|||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Type | Part number | L | B | A | K | H | D | d | G | load (kg) | (kg) |
17-0346-45 | 20-00691-01 | 230 | 204 | 165 | 205 | 123 | 148 | 18 | M16 | 630 | 9,5 |
17-0346-60 | 20-00692-01 | 230 | 204 | 165 | 205 | 123 | 148 | 18 | M16 | 1280 | 9,5 |
For further information on our products and solutions please contact our team using the form below,