The energy saving and low-maintenance powder transport.
The Scirocco II® hose from Trelleborg provides an alternative to conventional systems for transport of dry powders through a processing system. A precise arithmetic relationship between the inner diameter of the feeder line channel, the choke inlet diameter and the size of the expansion cell means that the entire cross section of the hose can be utilized for transportation. The unique hose allows easy cost-effective fitment into confined spaces, requires virtually no maintenance and most importantly uses less power. Tests have proven that Scirocco II® hoses require significantly less energy than other powder transport systems.
Blue Dimension™ benefits:
If you would like to know more about this solution, please go to: Scirocco II
See our other Blue Dimension™ solutions