Agricultural tires

Trelleborg

Agricultural tires

Produce more, with less.

A great example of how we respect nature is our agricultural tires. Trelleborg's innovative tires offer low compression with a wide footprint that distributes the weight of the tractor evenly. The tires run lightly on the earth, minimize compaction of the soil and protect its fertility, while optimizing fuel consumption – significant benefits to both the farmer and the land.


Blue Dimension™ benefits:

  • Higher crop yields. Up to 18 % wider footprint than the market average.
  • Lower fuel consumption: Up to 12 % less fuel and additional 860 hours life time (360 hp tractor) more than the market average.
  • Reduced CO2 emissions by 6% compared to standard tires.


If you would like to know more about this solution, please go to: Agricultural tires


See our other Blue Dimension™ solutions