Flat roofing system
Elastoseal roofing membrane is a non-reinforced elastomeric membrane based on Ethylene Propylene Diene Monomer (EPDM) polymer. Elastoseal is fabricated into large panels to provide fast and secure installations. A ballasted Elastoseal roof is a safe investment for the future, with superior longevity and low impact on the environment.
Superseal is an elastomeric roofing membrane based on the rubber polymer EPDM for exposed roofing, either mechanically fastened or adhered to the substrate. Superseal has exceptional longevity and unique properties. The low weight of the product, combined with the heat weldable seams, results in a fast installation and a secure roof.
Mataki Elastofol Supreme is a TPE-modified bitumen membrane for exposed flat roofs. The excellent technical properties will ensure a secure and economical solution during more than 40 years for our end-users.