Product Questions?
Contact Us Now






Sheetfed

Vulcan® sheetfed printing blankets are specially engineered for maximum performance on sheetfed presses. Our extensive sheetfed product line is listed below:



Product Color Ply - Thickness Availability
Vulcan® Kart-One 3/4 Ply* 1.96 mm Europe
Vulcan® Kart-One UV  3/4 Ply* 1.96 mm Europe
Vulcan® Folio 3/4 Ply* .077"
(1.96 mm)
Worldwide
Vulcan® Folio UV 3/4 Ply* 1.96 mm Europe & Asia Pacific
Vulcan® Response 3/4 Ply* .077"
(1.96 mm)
Americas
Vulcan 2000® Plus 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Vulcan 714® 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Vulcan 714® Master 3 Ply 1.71 mm
4 Ply 1.96 mm
Europe, Asia Pacific & China
Vulcan® 914 5 Ply 5 Ply .103" (2.62 mm) Americas
Vulcan® 101 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Vulcan® 102 3 Ply 1.71 mm Europe & Asia Pacific
Vulcan® Reflection 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Vulcan® Reflection SRF 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Vulcan 2000® Plus SR 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Vulcan® 578 SR 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Vulcan® 914 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Vulcan® Champion NC   3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Vulcan® Combo   3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Worldwide
Vulcan® Eco   4 Ply .077" (1.96 mm) Worldwide
Vulcan® UV   3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Worldwide
Vulcan UV Shield®   3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Vulcan® 714 Strippable 4 Ply 1.96 mm Europe & Asia Pacific
Vulcan® Champion Compressible  

3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)

Americas
Vulcan® Image4U 4 Ply 1.96 mm Europe & Asia Pacific
Vulcan® Strippable   3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas

 

* These products have a 3 fabric ply construction with a 4 ply thickness.

Last updated 2009-08-04 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message