Product Questions?
Contact Us Now






Packaging

Vulcan® packaging printing blankets are designed to be durable and yet produce quality dot reproduction in high-impact packaging printing. Our extensive packaging product line is listed below:



Product Color Ply - Thickness Availability
Vulcan® Kart-One 3/4 Ply* 1.96 mm Europe
Vulcan® Kart-One UV 3/4 Ply* 1.96 mm Europe
Vulcan® 578 SR

3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)

Americas
Vulcan® 914 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Vulcan® Champion NC 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Vulcan® Combo 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Worldwide
Vulcan® Eco 4 Ply .077" (1.96 mm) Worldwide
Vulcan® Folio UV 3/4 Ply* 1.96 mm Europe & Asia Pacific
Vulcan® UV 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Worldwide
Vulcan UV Shield® 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Vulcan® 714 Strippable 4 Ply 1.96 mm Europe & Asia Pacific
Vulcan® Champion Compressible 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Vulcan® Image 4U 4 Ply 1.96 mm Europe & Asia Pacific
Vulcan® Strippable 3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Americas
Vulcan® 714 Master   3 Ply .067" (1.71 mm)
4 Ply .077" (1.96 mm)
Europe, Asia Pacific & China

 

 * These products have a 3 fabric ply construction with a 4 ply thickness.

Last updated 2009-08-04 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message